Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NU
Bill of material
NU244
SD
Inside Diameter
220 mm
D
Outside Diameter
400 mm
B
Bearing Width
65 mm
R
Radius
4.0 mm
ORDER
Bearing No.
NU244
CR
Basic dynamic load rating
949 kN
COR
Basic static load rating
1080 kN
CU
Fatigue limit load
123 kN
NG
Limiting speeds(Grease)
1400 rpm
NO
Limiting speeds(Oil)
1700 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions